The cable tie tool in black (trigger handle, cushion sleeve, and selector knob) and gray (impact-resistant resin housing) installs subminiature, miniature, intermediate, and standard cross-section cable ties. It features adjustable tension and ergonomic design. Low handle force is required to cut off the cable tie, and an improved cable tie cut-off mechanism minimizes impact to the installer's hand. Weighing 10.4 oz. (294.5g), it is sold individually.

Specifications

Application Production, Maintenance, Construction
Product Category Cable Ties
Product Type Cable Tie Tool
Color Dark Gray
Finish/Coating Plastic
Includes Blade Guard, Tension Setting Label, Tension Setting Window, Tension Adjustment Knob
Material Aluminum
Overall Height (In.) 5.71
Overall Height (mm) 145
Overall Length (In.) 7.82
Overall Length (mm) 198.6
Overall Width (In.) 1.32
Overall Width (mm) 33.5
Standards Met QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-1
For Use With Cable Ties
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand
Pricing Category 1 TL
Pricing Category 2 TL2

Packaging Detail

UPC 61305601222
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1264
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.6320

Resources

Catalog Cut Sheets Cable Ties & Wire Markers Catalog English
Installation Documents Extended Blade Guard Replacement Kit Installation Instructions English
Installation Documents Cable Tie Installation Tool Operating Instructions English
Selection Guides Cable Ties Product Selection Guide: CTSG05-SA-ENG English
Part Drawings Part Drawing - GTS-E English
Product Bulletins Ergonomic Cable Tie Installation Hand Tools English
Product Bulletins 人体工程学线缆扎带安装手工工具 Chinese
Installation Documents Screw-Type Tension Lockout Kit Installation Instructions For: GTS-E & GTH-E TOOLS English
Line Cards Heavy Duty Cable Management Solutions: CMLC01--SA English