GTSL

Cable Tie Tools

The cable tie tool in maroon (trigger handle and selector knob) and gray (impact-resistant resin housing) installs subminiature, miniature, intermediate, and standard cross-section cable ties. Similar to model GTS, it features adjustable tension and ergonomic design, but it has a shorter handle reach and stroke. Weighing 8.8 oz. (249g), it is sold individually.

Specifications

Used With Cable Ties

SM, M, I, S

Material

Resin

Length (In.)

7.09

Length (mm)

180

Width (In.)

1.1

Width (mm)

27.97

Height (In.)

5.42

Height (mm)

137.73

Color

Dark Gray/Burgundy

CE Compliant

No

Mil. Std. Part Number

MS90387-5

Standards

QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-5

Part Features

Ergonomic design with impact resistant housing, narrow nose, and cushion handle. Shorter handle reach for users with smaller hands.

Selector Knob Color

Maroon

Tool Type

Manual clipping

Trigger Handle Color

Maroon

Weight (g)

249

Weight (oz.)

8.8

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498334474

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0491

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

GTS Product Page

US English

Catalog Cut Sheets

STS2 Product Page

US English

Installation Documents

Tension Lockout Kit for GTS Family PA25207A01

US English

Installation Documents

WB25091A01 Extended Blade Guard Replacement Kit Installation Instructions For: GTS-E, GS2B-E, PTS, GTS and GTSL

US English

Compliances

Cable Ties Military Cross Reference

US English

Installation Documents

BLADE REPLACEMENT KIT INSTALLATION INSTRUCTIONS FOR: GS2B-E, GTS, GTSL, GTS-E and PTS

US English

Manuals

GTS GTSL: PA23960A01

US English

Part Drawings

CD, GTSL CTGTSL-WB24915B01-001--ENG

US English

Related Products