PAT1.5M

Automatic Cable Tie Tool

Automatic Cable Tie Installation Tool with Plastic Ergonomic Housing.

Specifications

Type

Tool Head

Color

Black

Length (ft.)

Length (m)

Max. Bundle Diameter (In.)

1.31

Used With Cable Ties

PLT1.5M-XMR

Used with Installation Tool

CE Compliant

Yes

Description

Tool Head for cable ties up to 1.3 (33mm) bundle diameter (P/N's PLT1.5M-XMR and BT1.5M-XMR)

Tool Type

Manual clipping

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360848

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2253

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

PAT1M/PAT1.5M Operating Instructions - Czech

US English

Manuals

PAT1M/PAT1.5M Operating Instructions - Finland

US English

Manuals

PAT1M/PAT1.5M Operating Instructions - Nederland

US English

Installation Documents

PDM Bracket Installation Instructions

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Installation Documents

Automatic Cable Tie Tool Head: PA26234A01

US English

Manuals

PAT1M / PAT1.5M Operation Manual

US English

Catalog Cut Sheets

PAT1M Product Page

US English

Part Drawings

Automatic Hand Tool, PAT1.5M, WT23383D01 (R1)

US English

Installation Documents

Instructions for Storage and Reconditioning of PLT-XMR Cable Ties

US English

Manuals

PAT SYSTEM DATA MANAGER OPERATION MANUAL

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Related Products