PAT1.5M4.0-BT

Automatic Cable Tie Tool

Automatic Cable Tie Tool Head for BT1.5M-XMR Cable Ties, Plastic Ergonomic Housing.

Specifications

CE Compliant

Yes

Color

Black

For Use With

PDM4.0

Length (In.)

10.12

Length (mm)

256.9

Max. Bundle Diameter (In.)

1.31

Tool Type

Automatic cut off

Type

Tool Head

Used With Cable Ties

PLT1.5M-XMR and BT1.5M-XMR

Used with Installation Tool

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610837

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4521

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CUSTOMER DRAWING PAT1.5M4.0 & PAT1.5M4.0-BT

US English

Installation Documents

Návod K Obsluze Upínacího Přípravku PATMBM4.0 (Czech)

US English

Installation Documents

PAT1M4.0 & PAT1.5M4.0 TOOLS

US English

Manuals

PDM4.0 EI User Manual

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Installation Documents

PAT4.0 Family Quick Guide Service Document

US English

Installation Documents

PATMBM4.0 Bench Mount Operation Instructions

US English

Related Products