PAT1.5M-BT

Automatic Cable Tie Tool

Automatic Cable Tie Installation Tool with Plastic Ergonomic Housing.

Specifications

Color

Black

Type

Tool Head

Maximum Bundle Diameter (In.)

1.31

Compatible Cable Tie

BT1.5M-XMR

For Use With

PDM, PDM-DI, PDM-EI, PDM-EI-DI

Used with Installation Tool

CE Compliant

Yes

Tool Type

Automatic cut off

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319441

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2253

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Automatic Cable Tie Tool Head: PA26234A01

US English

Part Drawings

Automatic Cable Tie Tool 3D Drawing

US English

Related Products