PAT2S

Automatic Cable Tie Tool

Lightweight, ergonomic tool head

Specifications

Type

Tool Head

Color

Black

Max. Bundle Diameter (In.)

1.94

Used With Cable Ties

PLT2S-VMR

Used with Installation Tool

CE Compliant

Yes

Description

Tool Head for cable ties up to 2.00 (51mm) bundle diameter (P/N PLT2S-VMR)

Tool Type

Manual clipping

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333642

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6671

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Part Drawings

Automatic Hand Tool, PAT2S, WS22425D01 (R00)

US English

Manuals

PAT2S-PAT3S Operating Instructions - Netherlands

US English

Catalog Cut Sheets

PAT1M Product Page

US English

Manuals

PAT2S-PAT3S Operating Instructions - Finland

US English

Manuals

PAT2S/PAT3S Operation Manual PA19553A02

US English

Related Products