Lightweight, ergonomic tool head
Application | Automated cable tie installation for high volume usage |
Product Type | Automatic Cable Tie Tool |
Color | Black |
Sub Brand | PanZone® |
Overall Height (In.) | 13.5 |
Overall Height (mm) | 342.9 |
Overall Length (In.) | 12.8 |
Overall Length (mm) | 325.1 |
Overall Width (In.) | 1.9 |
Overall Width (mm) | 48.3 |
Standards Met | CE Compliant, RoHS Compliant |
For Use With | PLT3S-VMR Cable Tie |
UPC | 07498319833 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6671 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Harness Board Accessories - PAT Auto Tool System | English | |
Videos | PAT System Overview | English | |
Videos | PAT System Operation | English | |
Videos | PAT System Set-Up | English | |
Videos | PAT System Troubleshooting | English | |
Part Drawings | Automatic Hand Tool, PAT3S, WS26222D01/01A | English | |
Manuals | German (Deutsch) | ||
Manuals | Spanish (Español) | ||
Manuals | French (Français) | ||
Manuals | Italian (Italiano) | ||
Manuals | Norwegian (norsk) | ||
Manuals | PAT2S/PAT3S Operation Manual PA19553A02 | English | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_NDL_PA25503A01_01 | Dutch (Nederlands) | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_SUO_PA25504A01_01 | Swedish (svenska) | |
Technical References | PAT3S Setup, Loading and Operation Quick Start Reference QS-PAT3S | English |