PD3S-EI

Automatic Cable Tie Tool

Electrical Interface Enabled PD3S Dispenser

Specifications

Type

Dispenser

Color

Black

Used with Installation Tool

PAT3S

CE Compliant

No

Freight Class Code

N/A

Tool Type

Automatic cut off

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363650

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.4508

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products