Assembly holds cable tie reel and rewinds the packaging paper liner as cable ties are being loaded into the dispenser.
Application | Reel Holder for PAT3S Automated Tool System |
Note | Assembly holds PLT3S-VMR cable tie reel and rewinds the packaging paper liner as cable ties are being loaded into the dispenser. |
Product Type | Automatic Cable Tie Tool |
Color | Black |
Sub Brand | PanZone® |
Material | Steel |
Overall Height (In.) | 39.5 |
Overall Height (mm) | 1003.3 |
Overall Length (In.) | 20.37 |
Overall Length (mm) | 517.4 |
Overall Width (In.) | 47.5 |
Overall Width (mm) | 1206.5 |
For Use With | PD3S, PAT3S |
UPC | 07498336231 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.4508 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Installation Documents | PD3SF Installation Instructions PA26268A01 Rev 6 | English | |
3D CAD Models | Customer 3D STP Drawing | English | |
Manuals | German (Deutsch) | ||
Manuals | Spanish (Español) | ||
Manuals | French (Français) | ||
Manuals | Italian (Italiano) | ||
Manuals | Norwegian (norsk) | ||
Manuals | PAT2S/PAT3S Operation Manual PA19553A02 | English | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_NDL_PA25503A01_01 | Dutch (Nederlands) | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_SUO_PA25504A01_01 | Swedish (svenska) |