PDM-DI

Automatic Cable Tie Tool

Dispenses cable ties by separating ties from the carrier ribbon and sending them through a feeder hose to the tool head. System operates on 65 psig (minimum) non-lubricated filtered air and 100 — 24 FAC/TP or 60 Mhz. Extended arm holds a reel of 5000 cable ties for continuous processing. Includes: -DI option provides Panduit's exclusive interface between the PAT system and Data Manager© Software. Allows users to measure and track production performance. Can be useful in collecting data for Overall Equipment Effectiveness (OEE). The RJ45 female port is located on the back side of the unit.

Specifications

Color

Black

Type

Dispenser

Length (ft.)

Length (m)

Maximum Bundle Diameter (In.)

Compatible Cable Tie

PLT1M-XMR, PLT1.5M-XMR, BT1M-XMR, BT1.5M-XMR

Used with Installation Tool

PAT1M, PAT1.5M, PAT1M-BT, PAT1.5M-BT

CE Marking

Yes

Tool Type

Automatic cut off

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498356758

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

PAT SYSTEM DATA MANAGER OPERATION MANUAL

US English

Videos

Robotic Kit Tool Assembly Instructions Video

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Videos

Automatic Cable Tie Tool Robotic Integration Kit Video

US English

Catalog Cut Sheets

PDM-DI Product Page

US English

Related Products