obsolete

PDM-EI-DI

Automatic Cable Tie Tool

Dispenses cable ties by separating ties from the carrier ribbon and sending them through a feeder hose to the tool head. System operates on 65 psig (minimum) non-lubricated filtered air and 100 ñ 24 FAC/TP or 60 Mhz. Extended arm holds a reel of 5000 cable ties for continuous processing. Includes -EI option provides the capability to remotely control the PAT system. Integrators are able to electrically tie the tool —cycling in with their automation controls. The 15-pin D-Sub female port is located on the back side of the unit. -DI option provides Panduit's exclusive interface between the PAT system and Data Manager© Software. Allows users to measure and track production performance. Can be useful in collecting data for Overall Equipment Effectiveness (OEE). The RJ45 female port is located on the back side of the unit.

Specifications

Color

Black

Type

Dispenser

Compatible Cable Tie

PLT1M-XMR, PLT1.5M-XMR, BT1M-XMR, BT1.5M-XMR

Used with Installation Tool

PAT1M-RBT, PAT1.5M-RBT, PAT1M-BT-RBT, PAT1.5M-BT-RBT

CE Marking

Yes

Tool Type

Automatic cut off

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498318200

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.4508

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

PAT SYSTEM DATA MANAGER OPERATION MANUAL

US English

Related Products