Stationary dispenser with electronic display. Online help menu through LCD display; multi-language; alarm sounds if error occurs. The system operates on 65 psig. (minimum) non-lubricated, filtered air and 100-240 VAC/50 or 60 Hz — automatically adjusts within this range. Bin collector shown in the photo, attached to the side of the dispenser, is sold separately as included with the dispenser frame, not shown (part number PDSF).
Application | Automated cable tie installation for high volume usage |
Product Type | Automatic Cable Tie Tool Dispenser |
Color | Black |
Sub Brand | PanZone® |
Overall Height (In.) | 7.8 |
Overall Height (mm) | 199 |
Overall Length (In.) | 17.4 |
Overall Length (mm) | 442 |
Overall Width (In.) | 18.6 |
Overall Width (mm) | 473 |
Standards Met | CE Compliant, RoHS Compliant |
For Use With | PAT2S |
UPC | 07498333641 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.5466 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Manuals | German (Deutsch) | ||
Manuals | Spanish (Español) | ||
Manuals | French (Français) | ||
Manuals | Italian (Italiano) | ||
Manuals | Norwegian (norsk) | ||
Manuals | PAT2S/PAT3S Operation Manual PA19553A02 | English | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_NDL_PA25503A01_01 | Dutch (Nederlands) | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_SUO_PA25504A01_01 | Swedish (svenska) |