Metal frame supports the PDS dispenser above the cable tie reel as ties are loaded into dispenser; can be used as a free-standing unit or permanently mounted to a bench or cart. Dispenser frame includes a scrap bin collector, not shown in this photo, that attaches to any of the PDS dispensers (part numbers PDS, PDS-EI, PDS-EI-DI, PDS-DI).
Color | Black |
Finish/Coating | Powder-Coated |
Sub Brand | PanZone® |
Material | Metal |
Overall Height (In.) | 12 |
Overall Height (mm) | 304.8 |
Overall Length (In.) | 24 |
Overall Length (mm) | 609.6 |
Overall Width (In.) | 17 |
Overall Width (mm) | 431.8 |
Standards Met | RoHS Compliant |
For Use With | PDS Dispenser |
UPC | 07498334248 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.7242 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Manuals | German (Deutsch) | ||
Manuals | Spanish (Español) | ||
Manuals | French (Français) | ||
Manuals | Italian (Italiano) | ||
Manuals | Norwegian (norsk) | ||
Manuals | PAT2S/PAT3S Operation Manual PA19553A02 | English | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_NDL_PA25503A01_01 | Dutch (Nederlands) | |
Manuals | User/Operation Manuals - PAT2S-PAT3S_SUO_PA25504A01_01 | Swedish (svenska) |