3.3' (1m) Transfer Hose — transfers cable tie and signal from dispenser to tool head; electrical connectors designed for easy attachment provide a reliable, secure connection.
Application | Automated cable tie installation for high volume usage |
Note | 1 meter length feeder hose connects PAT tool head to dispenser |
Product Type | Automatic Cable Tie Tool Feeder Hose |
Color | Black |
For Use With | PDM4.0, PAT1M4.0, PAT1M4.0-BT, PAT1.5M4.0, PAT1.5M4.0-BT |
Material | Plastic |
Overall Height (In.) | 39.6 |
Overall Height (mm) | 1 |
Overall Width (In.) | 1.99 |
UPC | 07498360853 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5421 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System Product Bulletin FRCB9-SA-ENG | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Part Drawings | Transfer Hose for Automatic Hand Tool, PHM1, 2, 3, 4 | English | |
Manuals | Swedish (svenska) | ||
Manuals | PAT SYSTEM DATA MANAGER OPERATION MANUAL | English |