Regulates air flow to all model PAT dispensers.Filter/regulator for PTS, PPTS,PTH, PPTEH and PPTMT Installation Tools, .5 micron element, regulated range 3-100 psig, features .13" (3.3mm) NPT female output port (to hose PPH10) and .25" (6.4mm) male quick disconnect to source air line.
Application | Pneumatically operated cable tie hand tools |
Product Type | Cable Tie Installation Tool Filter/Regulator |
For Use With | PTS, PPTS, PTH, PPTEH, PPTMT |
UPC | 07498376093 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1309 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Cable Tie Installation Tools - PTS, PTH Ergonomic Tools - Product Bulletin CTCB57 | English | |
Manuals | Swedish (svenska) | ||
Manuals | PTH PNEUMATIC TOOL OPERATION MANUAL All Languages | English | |
Manuals | PTS Operation Manual all languages PA24489A01 | English |