Tool tension locking kit for GS2B, GS2BL, GS4H, GS4EH, GS4H121W, GS4MT, PPTS, PPTEH and PPTMT installation tools.
Application | For Applications Requiring A Locking Device On Either The Selector Knob (One Cross section Size And Tension Only) Or Tension Level Adjustment (But Allow Cross Section Size Changes) |
Product Type | Tool Tension Lockout Kit |
For Use With | GS2B, GS4H, PPTS |
UPC | 07498383206 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | TTLK3 Installation Instructions | English | |
Installation Documents | Cable Tie Installation Tool Operating Instructions | English |