Application | General |
Product Type | Telephone Cable Identification Kit |
Sub Brand | Pan-Pouch™ |
Includes | 2-ply Laminated Black Nylon/Vinyl empty Pan-Pouch™ |
Environment | Indoor |
Color | Black |
UPC | 07498365010 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0372 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Telephone Cable Identification Kits CTCB46 | English | |
Part Drawings | Pan-Pouch™ Cable Tie Holder Part Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |