The dynamic cable manager for panel strain relief in white is mounted with rubber adhesive tape. It is 1.12" long x 1.12" wide (28.4 x 28.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. The cable manager has an HB flammability rating and an operating temperature range of -20 to 120°F (-29 to 49°C). It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.
Application | The Panduit Dynamic Cable Manager is a Reliable and Cost-Effective Solution for Securing Cable Bundles in Control Panels that Have Hinged Access into The Panel Box, Which also Ensures Continuity of the Related Systems in The Physical Infrastructure. These |
Product Type | Cable Tie Mount |
Color | White |
Flammability Rating | UL94V-2, HB Flammability Rating |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.66 |
Overall Height (mm) | 16.8 |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.4 |
Overall Width (In.) | 1.98 |
Overall Width (mm) | 50.3 |
Standards Met | 2002/95/EC RoHS |
Sub Brand | Pan-Ty® |
Part Features | Unique mount design, ball and socket tether, rubber adhesive |
UPC | 07498311593 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0839 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.4196 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Dynamic Cable Manager Specification Sheet | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - GB3617AA A RV 05B | English | |
Installation Documents | Installation Instructions/Best Practices - DCM_Instruction Sheet | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |