ABM100-A-C15

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in ivory is applied with rubber adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Rubber Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Static Load Capacity (lb)

0.5

Maximum Operating Temperature (°C)

49

Maximum Operating Temperature (°F)

120

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Indoor

Color

Ivory

UL Recognized (File #E136577)

Yes

Temperature Range

-20°F - 120°F (-29°C - 49°C)

CE Compliant

Yes

CE Marking

Yes

Max. Static Load (g)

227.0

Screw Size

#6 (M3)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498338441

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4196

Resources

Catalog Cut Sheets

US English

Related Products