ABM100-A-D20

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in black is applied with rubber adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 500.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Rubber Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Minimum Loop Tensile Strength (N)

NA

Minimum Loop Tensile Strength (lb)

NA

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

0.5

Maximum Operating Temperature (°C)

49

Maximum Operating Temperature (°F)

120

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Indoor

Color

Black

Temperature Range

-20°F - 120°F (-29°C - 49°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

227.0

Screw Size

#6 (M3)

Length (In.)

1.00

Length (mm)

25.4

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498353202

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1285

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2851

Resources

Catalog Cut Sheets

ABMT-A-C Product Page

US English

Part Drawings

ABM100 Four-Way Mount STP File

US English

Part Drawings

ABM100-AT Four-Way Mount: GB0033BA

US English

Related Products