The 4-way adhesive backed cable tie mount in white is mounted with acrylic adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable miniature, intermediate, and standard cable ties. It is designed for indoor, high-temperature environments and comes in packages of 500.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Standards Met | UL Recognized ZODZ2.E136577 and Canadian ZODZ8.E136577; RoHS Compliant |
Static Load Capacity (kg) | 0.227 |
Static Load Capacity (lb) | 0.5 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498353610 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.3262 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABM100 Four-Way Mount STP File | English | |
Part Drawings | ABM100-AT - Four-Way Mount Part Drawing GB0033BB | English |