ABM100-S6-D

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in white is mounted with a #6 (M3) screw or user supplied adhesive. It is 1" long x 1" wide (25.4 x 25.4 mm), made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable ties M, I, and S, is designed for indoor environments, and comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

#6 (M3) Screw or User Supplied Adhesive

Environment

Indoor

Flammability Rating

UL94V-2

Temperature Range

-40°F - 185°F (-40°C - 85°C)

Material

Nylon 6.6

CE Compliant

Yes

Used With Cable Ties

M, I, S

Screw Size

#6 (M3)

Height (In.)

0.20

Height (mm)

5.1

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Color

White

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498338446

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1278

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2781

Resources

Part Drawings

ABM112 4 Way Mount

US English

Related Products