Panduit’s ABM100-S6-D69 4-Way Cable Tie Mounts allow cable tie entry from all four sides. The mounts are made of Flame Retardant Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. They can easily be applied with user supplied adhesive or size #6 (M3) screws. These mounts are for indoor use and can be used with miniature, intermediate and standard cable ties. They are 1" long x 1" wide (25.4mm x 25.4mm), are ivory in color and come in packages of 500.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | Ivory |
Flammability Rating | UL94V-0 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 100 |
Maximum Operating Temperature (°F) | 212 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.16 |
Overall Height (mm) | 4.1 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Resistance Properties | Flame-Retardant |
Standards Met | UL Recognized ZODZ2.E136577 and Canadian ZODZ8.E136577; RoHS Compliant |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498328110 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1285 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.2851 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABM100-S6 4-way Mount | English |