Panduit’s ABM112-A-D20 4-way rubber-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Nylon 6.6. These mounts can be used with miniature, intermediate, and standard cable ties and are designed for indoor environments. They are 1.12" x 1.12" (28.6mm x 28.6mm), supplied in strips of 2, are black in color and come in packages of 500.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | 0.14 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.5 |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized, RoHS Compliant |
Static Load Capacity (kg) | 0.286 |
Static Load Capacity (lb) | 0.63 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498364271 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1717 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.7173 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing ABM112 4 Way Mount GB239F0 | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |