ABM112-AT-C

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in white is mounted with acrylic adhesive tape. It is 1.12" long x 1.12" wide (28.6 x 28.6 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cable ties. It is designed for indoor, high-temperature environments and comes in packages of 100.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Acrylic Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

1.12

Overall Length (mm)

28.6

Overall Width (In.)

1.12

Overall Width (mm)

28.6

Static Load Capacity (lb)

0.63

Maximum Operating Temperature (°C)

82

Maximum Operating Temperature (°F)

180

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-20

Environment

Indoor/High Temp

Color

White

Temperature Range

-20°F - 180°F (-29°C - 82°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

286.0

Screw Size

#6 (M3)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498364264

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

ABM112 4 Way Mount GB0239F0

US English

Selection Guides

Adhesive Backed Cable Tie Mounts Selection Guide - Sa102n90-Wa

US English

Related Products