ABM112-AT-D

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in white is mounted with acrylic adhesive tape. It is 1.12" long x 1.12" wide (28.6 x 28.6 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor, high-temperature environments and comes in packages of 500.

Specifications

Compatible Cable Tie

M, I, S, SGM, SGI

Mount Method

Acrylic Adhesive Tape

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

1.12

Overall Length (mm)

NA

Overall Width (In.)

1.12

Overall Width (mm)

28.6

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Minimum Loop Tensile Strength (N)

NA

Minimum Loop Tensile Strength (lb)

NA

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

0.63

Maximum Operating Temperature (°C)

82

Maximum Operating Temperature (°F)

180

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Indoor/High Temp

Color

White

Temperature Range

-20°F - 180°F (-29°C - 82°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

286.0

Screw Size

#6 (M3)

Length (In.)

1.12

Length (mm)

28.6

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498364265

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1768

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.7679

Resources

Part Drawings

ABM112 4 Way Mount

US English

Related Products