Panduit’s ABM112-AT-D0 4-way acrylic-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Weather Resistant Nylon 6.6. These mounts can be used with miniature, intermediate, and standard cable ties and are designed for outdoor, high-temperature environments. They are 1.12" x 1.12" (28.6mm x 28.6mm), supplied in strips of 2, are black in color and come in packages of 500.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Mounting Hole Thread Size | 0.14 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.5 |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | CE Compliant, UL Recognized, RoHS Compliant |
Static Load Capacity (kg) | 0.286 |
Static Load Capacity (lb) | 0.63 |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498328114 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1768 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.7679 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABM112 4 Way Mount Part Drawing GB0239F0 | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |