ABM112-AT-L0

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in black is mounted with acrylic adhesive tape. It is 1.12" long x 1.12" wide (28.6 x 28.6 mm) and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for outdoor, high-temperature environments and comes in packages of 50.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Acrylic Adhesive Tape

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

1.12

Overall Length (mm)

28.6

Overall Width (In.)

1.12

Overall Width (mm)

28.6

Static Load Capacity (lb)

0.63

Maximum Operating Temperature (°C)

82

Maximum Operating Temperature (°F)

180

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Outdoor/High Temp

Color

Black

Temperature Range

-20°F - 180°F (-29°C - 82°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

286.0

Screw Size

#6 (M3)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498354404

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0270

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

ABM112 4 Way Mount

US English

Related Products