ABM112-S6-C

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in white uses #6 (M3) screws or user supplied adhesive. It measures 1.12" long x 1.12" wide (28.5 x 28.5 mm). It is used with miniature, intermediate, and standard cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance and stiffness. It is designed for indoor environments and comes in packages of 100.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

Two #6 (M3) Screws or User Supplied Adhesive

Environment

Indoor

Flammability Rating

UL94V-2

Temperature Range

-40°F - 185°F (-40°C - 85°C)

Material

Nylon 6.6

CE Compliant

Yes

Used With Cable Ties

M, I, S

Max. Static Load (g)

NA

Screw Size

#6 (M3)

Height (In.)

0.16

Height (mm)

4.1

Length (In.)

1.12

Length (mm)

28.6

Width (In.)

1.12

Width (mm)

28.6

Color

White

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498364274

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

ABM112 4 Way Mount

US English

Catalog Cut Sheets

ABM1M-A-C Product Page

US English

Part Drawings

4-Way Mounts Without Adhesive ABM112-S6 STP

US English

Related Products