ABM112-S6-D0

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in black uses #6 (M3) screws or user supplied adhesive. It measures 1.12" long x 1.12" wide (28.5 x 28.5 mm). It is used with miniature, intermediate, and standard cable ties. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. The cable tie mount is designed for outdoor environments and comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

#6 (M3) Screw

Environment

Outdoor

Temperature Range

-40°F - 185°F (-40°C - 85°C)

Material

Weather Resistant Nylon 6.6

CE Compliant

Yes

Used With Cable Ties

M, I, S

Screw Size

#6 (M3)

Height (In.)

0.17

Height (mm)

4.2

Length (In.)

1.12

Length (mm)

28.6

Width (In.)

1.12

Width (mm)

28.6

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498364277

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1796

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.7958

Resources

Part Drawings

ABM112 4 Way Mount

US English

Part Drawings

PANDUIT_ABM112-S6.stp - Customer Drawing

US English

Related Products