Panduit’s ABM1M-A-M 4-way rubber-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Nylon 6.6. These mounts are for use with miniature cable ties and are intended for use in indoor environments. They are .50" x .50" (12.7mm x 12.7mm), supplied in strips of 4, are white in color and come in packages of 1000.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.15 |
Overall Height (mm) | 3.8 |
Overall Length (In.) | 0.5 |
Overall Length (mm) | 12.7 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 50.3 |
Standards Met | CE Compliant, UL Recognized, RoHS Compliant |
Static Load Capacity (kg) | 0.059 |
Static Load Capacity (lb) | 0.13 |
For Use With | Miniature Cross-Section Ties |
UPC | 07498358063 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0295 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.1476 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABM1M-A-Adhesive Mount | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |