ABM1M-AT-M0

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in black is mounted with acrylic adhesive tape. It is 0.50" long x 0.50" wide (12.7 x 12.7 mm) and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cross section cable ties, is designed for outdoor, high-temperature environments, and comes in packages of 1000.

Specifications

Compatible Cable Tie

M

Mount Method

Acrylic Adhesive Tape

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

0.5

Overall Length (mm)

12.7

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Static Load Capacity (lb)

0.13

Maximum Operating Temperature (°C)

82

Maximum Operating Temperature (°F)

180

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-20

Environment

Outdoor/High Temp

Color

Black

Temperature Range

-20°F - 180°F (-29°C - 82°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

59.0

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498345151

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

Adhesive Cable Tie Mount ABM1M-A STP File

US English

Part Drawings

ABM1M-AT Adhesive Backed Mount GB0239DD-R4

US English

Related Products