ABM1M-M0

Cable Tie Mounts - User Supplied Adhesive

The 4-way adhesive backed cable tie mount in black is mounted with user supplied adhesive. It is 0.50" long x 0.50" wide (12.7 x 12.7 mm) and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature cross section cable ties, is designed for indoor and outdoor, high-temperature environments, and comes in packages of 1000.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

User Supplied Adhesive

Environment

Indoor/Outdoor

Temperature Range

-40°F - 185°F (-40°C - 85°C)

Material

Nylon 6.6

CE Compliant

Yes

Used With Cable Ties

M, SGM

Height (In.)

0.16

Height (mm)

4.2

Length (In.)

0.50

Length (mm)

12.7

Width (In.)

0.50

Width (mm)

12.7

Color

Black

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498310025

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

ABM1M - NON ADHESIVE MOUNT-10B015OH

US English

Related Products