ABM25

Cable Tie Mounts - Adhesive Backed

The adhesive mount in white uses a rubber adhesive tape mounting method. It measures 1.00" long x 1.00" wide(25.4 x 25.4 mm). It is used with Super-Grip® miniature, Super-Grip® intermediate, and Super-Grip® standard cable ties. The adhesive mount is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

Specifications

Compatible Cable Tie

SGM, SGI, SGS

Mount Method

Rubber Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Environment

Indoor Use

Adhesive Material

Rubber

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498377922

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2695

Related Products