globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit’s ABM2S-A-C0 4-way rubber-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Weather Resistant ABS plastic. These mounts can be used with miniature, intermediate, and standard cable ties and are designed for indoor environments. They are 1" x 1" (25.4mm x 25.4mm), supplied in strips of 2, are black in color and come in packages of 100.

Specifications

Application Used with Miniature, Intermediate, and Standard Cables Ties
Product Type Cable Tie Mount
Color Black
Environment Indoor
Material ABS
Maximum Compatible Panel Thickness (In.) 0.04
Maximum Compatible Panel Thickness (mm) 1
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -29
Minimum Operating Temperature (°F) -20
Mount Method Adhesive Tape
Mounting Hole Thread Size 0.15
Overall Height (In.) 0.2
Overall Height (mm) 5.1
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 1
Overall Width (mm) 50.3
Standards Met CE Compliant, UL Recognized: E136577, RoHS Compliant
Static Load Capacity (kg) 0.227
Static Load Capacity (lb) 0.5
For Use With Miniature, Intermediate, Standard Cross-Section Ties

Packaging Detail

UPC 07498383899
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0539
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.2695

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}