ABM2S-A-C14

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in gray is mounted with rubber adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Rubber Adhesive Tape

Material

ABS

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Static Load Capacity (lb)

0.5

Maximum Operating Temperature (°C)

49

Maximum Operating Temperature (°F)

120

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-20

Environment

Indoor

Color

Gray

Temperature Range

-20°F - 120°F (-29°C - 49°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

227.0

Screw Size

#6 (M3)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498358028

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2640

Resources

Catalog Cut Sheets

4-Way Adhesive Backed Cable Tie Mounts

US English

Catalog Cut Sheets

US English

Part Drawings

Adhesive Cable Tie Mount ABM2S-A STP File

US English

Part Drawings

ABM2S-A Adhesive Backed Mount GB0239CF-R00B

US English

Related Products