Compatible Cable Tie |
M, I, S, SGM, SGI |
Mount Method |
Rubber Adhesive Tape |
Material |
ABS |
Overall Length (In.) |
1 |
Overall Length (mm) |
25.4 |
Overall Width (In.) |
1 |
Overall Width (mm) |
25.4 |
Static Load Capacity (lb) |
0.5 |
Maximum Operating Temperature (°C) |
49 |
Maximum Operating Temperature (°F) |
120 |
Minimum Operating Temperature (°C) |
-29 |
Minimum Operating Temperature (°F) |
-20 |
Environment |
Indoor |
Color |
White |
Temperature Range |
-20°F - 120°F (-29°C - 49°C) |
CE Compliant |
Yes |
CE Marking |
Yes |
UL Recognized (File #E136577) |
Yes |
Max. Static Load (g) |
227.0 |
Screw Size |
#6 (M3) |
UL Recognized |
E136577 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
Product Type |
Cable Tie Mounts - Adhesive Backed |
UPC |
07498338371 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0012 |
Std. Ctn. Qty. |
250 |
Std. Ctn. Volume (cf) |
0.0122 |
Part Drawings |
ABM2S-A Adhesive Backed Mount GB0239CF-R00B |
US English |
|
Part Drawings |
Adhesive Cable Tie Mount ABM2S-A STP File |
US English |
|
Selection Guides |
Easy Selection Guide for Adhesive Backed Cable Tie Mounts - Selection Guide |
US English |
|
Catalog Cut Sheets |
4-Way Mounts with Pre-Installed Adhesive |
US English |
|
Catalog Cut Sheets |
4-Way Adhesive Backed Cable Tie Mounts |
US English |
|
Brochures |
US English |