ABM2S-AT-L

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in white is mounted with acrylic adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor, high-temperature environments and comes in packages of 50.

Specifications

Compatible Cable Tie

M, I, S

Mount Method

Acrylic Adhesive Tape

Material

ABS

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Maximum Compatible Panel Thickness (In.)

NA

Maximum Compatible Panel Thickness (mm)

NA

Minimum Loop Tensile Strength (N)

NA

Minimum Loop Tensile Strength (lb)

NA

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

0.5

Maximum Operating Temperature (°C)

82

Maximum Operating Temperature (°F)

180

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Indoor/High Temp

Color

White

Temperature Range

-20°F - 180°F (-29°C - 82°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

227.0

Screw Size

#6 (M3)

Length (In.)

1.00

Length (mm)

25.4

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498354442

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0261

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2614

Resources

Part Drawings

Adhesive Cable Tie Mount ABM2S-A STP File

US English

Part Drawings

ABM2S-AT Adhesive Backed Mount GB0239BY-R5

US English

Selection Guides

US English

Related Products