ABM2S-AT-X0

Cable Tie Mounts - Adhesive Backed

The 4-way adhesive backed cable tie mount in black is mounted with acrylic adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of weather-resistant ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for outdoor, high-temperature environments and comes in packages of 10.

Specifications

Compatible Cable Tie

M, I, S, SGM, SGI

Mount Method

Acrylic Adhesive Tape

Material

Weather Resistant ABS

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1

Overall Width (mm)

25.4

Static Load Capacity (lb)

0.5

Maximum Operating Temperature (°C)

82

Maximum Operating Temperature (°F)

180

Minimum Operating Temperature (°C)

-29

Minimum Operating Temperature (°F)

-20

Environment

Outdoor/High Temp

Color

Black

Temperature Range

-20°F - 180°F (-29°C - 82°C)

CE Compliant

Yes

CE Marking

Yes

UL Recognized (File #E136577)

Yes

Max. Static Load (g)

227.0

Screw Size

#6 (M3)

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498335021

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0802

Resources

Part Drawings

Adhesive Cable Tie Mount ABM2S-A STP File

US English

Part Drawings

ABM2S-AT Adhesive Backed Mount GB0239BY-R5

US English

Related Products