ABM2S-S6-D

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in white uses #6 (M3) screws or user supplied adhesive. It is 1.0" long x 1.0" wide (25.4 x 25.4 mm) and made of ABS plastic. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments, and comes in packages of 500.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

Two #6 (M3) Screws or User Supplied Adhesive

Environment

Indoor

Flammability Rating

UL94V-2

Temperature Range

-40°F - 158°F (-40°C - 70°C)

Material

ABS

CE Compliant

Yes

Used With Cable Ties

M, I, S

Max. Static Load (Lbs.)

NA

Screw Size

#6 (M3)

Height (In.)

0.16

Height (mm)

4.2

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.00

Width (mm)

25.4

Color

White

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498358056

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1285

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.2851

Resources

Catalog Cut Sheets

ABM1M-A-C Product Page

US English

Part Drawings

ABM2S-S6 4-Way Cable Tie Mount GB0239BX-R4

US English

Related Products