The 4-way adhesive backed cable tie mount in white is mounted with acrylic adhesive tape. It is 1.5" long x 1.5" wide (38.1 x 38.1 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, standard, light-heavy, heavy, and hook and loop mount cable ties. It is designed for indoor, high-temperature environments and comes in packages of 200.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.21 |
Overall Height (mm) | 5.4 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Standards Met | UL Recognized ZODZ2.E136577 and Canadian ZODZ8.E136577; RoHS Compliant |
Static Load Capacity (kg) | 0.513 |
Static Load Capacity (lb) | 1.13 |
For Use With | Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498358478 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.1794 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.8972 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABM3H-AT Adhesive Backed Mount GB0239GV-R1 | English |