The cable tie mount in white uses #6 (M3) screws or user supplied adhesive. It is 1.5" long x 1.5" wide (38.1 x 38.1 mm), made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, standard, heavy-standard, light-heavy, heavy, and hook and loop mount cable ties. It is designed for indoor environments and comes in packages of 200.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.21 |
Overall Height (mm) | 5.4 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Standards Met | UL Recognized ZODZ2.E136577 and Canadian ZODZ8.E136577; RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498358474 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.1583 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 1.5833 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ABM3H-S6 Adhesive Backed Mount GB0239GU-R0 | English |