ABM3H-S6-T0

Cable Tie Mounts - User Supplied Adhesive

The cable tie mount in black uses #6 (M3) screws or user supplied adhesive. It is 1.5" long x 1.5" wide (38.1 x 38.1 mm), made of weather-resistant nylon 6.6. It is used with miniature, intermediate, standard, heavy-standard, light-heavy, heavy, and hook and loop mount cable ties. It is designed for indoor and outdoor environments and comes in packages of 200.

Specifications

Product Type

Cable Tie Mounts - User Supplied Adhesive

Mounting Method

Two #6 (M3) Screws or User Supplied Adhesive

Environment

Indoor/Outdoor

Flammability Rating

UL94V-2

Temperature Range

-40°F - 185°F (-40°C - 85°C)

Material

Weather Resistant ABS

CE Compliant

Yes

Used With Cable Ties

M, I, S, HS, LH, H, HLM

Screw Size

#6 (M3)

Height (In.)

0.21

Height (mm)

5.2

Length (In.)

1.50

Length (mm)

38.1

Width (In.)

1.50

Width (mm)

38.1

Color

Black

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498307381

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.1168

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

1.1685

Resources

Catalog Cut Sheets

US English

Part Drawings

ABM3H-S6 Adhesive Backed Mount GB0239GU-R0

US English

Related Products