The adhesive mount in white uses a super grip, rubber adhesive tape mounting method. It measures 1.5" long x 1.5" wide (38.1 x 38.1 mm). It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, Super-Grip® standard, Super-Grip® light-heavy, and Super-Grip® heavy cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 50.
Application | Used with Super-Grip® Miniature and Super-Grip® Intermediate Cable Ties |
Product Type | Cable Tie Mount |
Color | White |
Flammability Rating | White |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.6 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 50.3 |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 0.508 |
Static Load Capacity (lb) | 1.12 |
Sub Brand | Super-Grip® |
For Use With | Super-Grip Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498371804 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.3338 |
Part Drawings | Part Drawing - PDF - SGABM40_01 | English |