obsolete

ABM40B

Cable Tie Mounts - Adhesive Backed

Adhesive Mount - Super Grip

Specifications

Adhesive Type

Acrylic

Environment

Outdoor/High Temp

Height (In.)

0.30

Height (mm)

7.8

Length (In.)

1.50

Length (mm)

38.1

Material

Nylon 6.6

Mounting Method

Acrylic Adhesive Tape

Product Type

Cable Tie Mounts - Adhesive Backed

Used With Cable Ties

SGM, SGI, SGS, SGLH, SGH

Width (In.)

1.50

Width (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498371805

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

US English

Related Products