The cable tie mount in white uses #6 (M3) screws or user supplied adhesive. It measures 2.0" long x 2.0" wide (50.8 x 50.8 mm). It is used with miniature, intermediate, standard, light-heavy, heavy, and hook and loop mount cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance and stiffness. It is designed for indoor environments and comes in packages of 200.
Application | Used with Miniature, Intermediate, and Standard Cables Ties |
Product Type | Cable Tie Mount |
Color | White |
Flammability Rating | UL94V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #6 |
Overall Height (In.) | 0.21 |
Overall Height (mm) | 5.4 |
Overall Length (In.) | 2 |
Overall Length (mm) | 50.8 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Standards Met | UL Recognized ZODZ2.E136577 and Canadian ZODZ8.E136577; RoHS Compliant |
For Use With | Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498358477 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.2570 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.2851 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | GB0239GS Part Drawing | English |