ABM50

Cable Tie Mounts - Adhesive Backed

The adhesive mount for Japan in white is mounted with rubber adhesive tape. It is 2.0" long x 2.0" wide (50.8 x 50.8 mm)] and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with Super-Grip® miniature, Super-Grip® intermediate, Super-Grip® standard, Super-Grip® light-heavy, and Super-Grip® heavy cable ties. It is designed for indoor environments and comes in packages of 50.

Specifications

Compatible Cable Tie

SGM, SGI, SGS, SGLH, SGH

Mount Method

Rubber Adhesive Tape

Material

Nylon 6.6

Overall Length (In.)

2

Overall Length (mm)

50.8

Overall Width (In.)

2

Overall Width (mm)

50.8

Environment

Indoor Use

Adhesive Material

Rubber

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Product Type

Cable Tie Mounts - Adhesive Backed

Packaging Details

UPC

07498377924

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.8599

Resources

Part Drawings

US English

Related Products