obsolete

ABM50B

Cable Tie Mounts - Adhesive Backed

Adhesive Mount - Super Grip, Black, For Japan.

Specifications

Adhesive Type

Acrylic

Environment

Outdoor/High Temp

Height (In.)

0.30

Height (mm)

7.8

Length (In.)

2.00

Length (mm)

50.8

Material

Nylon 6.6

Mounting Method

Acrylic Adhesive Tape

Product Type

Cable Tie Mounts - Adhesive Backed

Used With Cable Ties

SGM, SGI, SGS, SGLH, SGH

Width (In.)

2.00

Width (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498371806

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.8599

Resources

Part Drawings

US English

Related Products