The 4-way adhesive backed cable tie mount in white is mounted with rubber adhesive tape. It is 0.75" long x 0.75" wide (19.1 x 19.1 mm) and made of ABS plastic. It is used with miniature and intermediate cable ties. It is designed for indoor environments and comes in packages of 100.

Specifications

Compatible Cable Tie M, I
Mount Method Rubber Adhesive Tape
Material ABS
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Static Load Capacity (lb) 0.3
Maximum Operating Temperature (°C) 49
Maximum Operating Temperature (°F) 120
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -20
Environment Indoor
Color White
Resistance Properties Heat-Resistant
Temperature Range -20°F - 120°F (-29°C - 49°C)
CE Compliant Yes
CE Marking Yes
UL Recognized (File #E136577) Yes
UL Recognized E136577
Max. Static Load (g) 136.0
Product Type Cable Tie Mounts - Adhesive Backed

Packaging Detail

UPC 07498358500
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0266
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.1329

Resources

Catalog Cut Sheets Catalog Cut Sheet - ABM1M-A-C Product Page English
Catalog Cut Sheets Cable Ties & Wire Markers Catalog English
Selection Guides Selection Guide - ABM Guide SA102N90-WA English
Part Drawings Part Drawing - PDF - ABMM_A_09 English
Part Drawings Adhesive Backed Mount STP File English
Brochures Brochure - Product System - SA-WACB06 (ABM Brochure) English
Catalog Cut Sheets Catalog Cut Sheet - ABMT-A-C Product Page English