Panduit’s ABMM-A-C20 4-way rubber-based adhesive backed cable tie mounts have been designed for fast installation and long-term performance and reliability. They are made of Weather Resistant ABS plastic. These mounts can be used with miniature and intermediate cable ties and are designed for indoor environments. They are 0.75" x 0.75" (19.1mm x 19.1mm), supplied in strips of 2, are black in color and come in packages of 100.
Application | Cable Tie Entry from All Four Sides, Used with Miniature, and Intermediate Cables Ties |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor |
Material | ABS |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1 |
Maximum Operating Temperature (°C) | 49 |
Maximum Operating Temperature (°F) | 120 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Mount Method | Adhesive Tape |
Overall Height (In.) | 0.18 |
Overall Height (mm) | 4.6 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19.1 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Standards Met | CE Compliant, UL Recognized: E136577, RoHS Compliant |
Static Load Capacity (kg) | 0.136 |
Static Load Capacity (lb) | 0.3 |
For Use With | Miniature, Intermediate Cross-Section Ties |
UPC | 07498344045 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - ABMM_A_09 | English | |
Part Drawings | Adhesive Backed Mount STP File | English | |
Application Guides | PANDUIT® Adhesive Backed Mounts and Devices Application Guide SA-WACB06 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |